Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
450MHz Differential Twisted-Pair Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLH
Lead Count (#):24
Pkg. Dimensions (mm):8.7 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-84
3rd Harmonic (dB)-62
Bandwidth (MHz)450
CMRR (dB)80
Channels (#)3
Diff Gain (%)0.06
Diff Phase (°)0.13
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min2
IBIAS (nA)13000
IOUT (A)0.055
IS per Amp (mA)12
Length (mm)8.7
MOQ1000
Noise VN (nV/√Hz)25
Offset Voltage (Max) (mV)30
Output Headroom (V)1.3
PSRR (db)73
Pitch (mm)0.6
Pkg. Dimensions (mm)8.7 x 3.9 x 1.42
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.75 - 11
Slew Rate (V/µs)1100
Thermal ShutdownNo
Thickness (mm)1.42
Topology [Rail 1]Fixed Gain
VOUT (V)7.7
VS (Max) (V)11
VS (Min) (V)4.75
Width (mm)3.9
field__slew_rate_typical_1100

Description

Support is limited to customers who have already adopted these products.

The EL5173 and EL5373 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 190MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5173 and EL5373 are specified for operation over the full -40°C to +85°C temperature range.