Skip to main content
Renesas Electronics Corporation
250MHz Differential Twisted-Pair Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLD
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Pkg. Dimensions (mm)9.9 x 3.9 x 1.42
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-94
3rd Harmonic (dB)-77
Bandwidth (MHz)250
CMRR (dB)82
Channels (#)3
Diff Gain (%)0.1
Diff Phase (°)0.5
Distortion Conditions2Vpp, 5MHz
EnableNo
Gain Min1
IBIAS (nA)6000
IOUT (A)0.09
IS per Amp (mA)8
Length (mm)9.9
MOQ2500
Noise VN (nV/√Hz)26
Offset Voltage (Max) (mV)25
Output Headroom (V)1.1
PSRR (db)84
Pitch (mm)0.6
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Slew Rate (V/µs)800
Thermal ShutdownNo
Thickness (mm)1.42
Topology [Rail 1]VFA
VOUT (V)6.8
VS (Max) (V)10
VS (Min) (V)5
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The EL5171 and EL5371 are single and triple bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The input signal is single-ended and the outputs are always differential. On the EL5171 and EL5371, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of one). For a fixed gain of two, please see EL5170 and EL5370. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 50MHz. generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5171 and EL5371 are specified for operation over the full -40°C to +85°C temperature range.