Skip to main content
Renesas Electronics Corporation
100MHz Differential Twisted-Pair Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLH
Lead Count (#):24
Pkg. Dimensions (mm):8.7 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-65
3rd Harmonic (dB)-43
Bandwidth (MHz)100
CMRR (dB)84
Channels (#)3
Diff Gain (%)0.1
Diff Phase (°)0.1
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min2
IBIAS (nA)6000
IOUT (A)0.085
IS per Amp (mA)7
Length (mm)8.7
MOQ1000
Noise VN (nV/√Hz)30
Offset Voltage (Max) (mV)25
Output Headroom (V)1.7
PSRR (db)83
Pitch (mm)0.6
Pkg. Dimensions (mm)8.7 x 3.9 x 1.42
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
Slew Rate (V/µs)1100
Thermal ShutdownNo
Thickness (mm)1.42
Topology [Rail 1]Fixed Gain
VOUT (V)6.9
VS (Max) (V)10
VS (Min) (V)5
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The EL5170 and EL5370 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs signal can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 70MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5170 and EL5370 are specified for operation over the full -40°C to +85°C temperature range.