| CAD Model: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLH |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 8.7 x 3.9 x 1.42 |
| Pitch (mm): | 0.6 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 24 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -65 |
| 3rd Harmonic (dB) | -43 |
| Bandwidth (MHz) | 100 |
| CMRR (dB) | 84 |
| Channels (#) | 3 |
| Diff Gain (%) | 0.1 |
| Diff Phase (°) | 0.1 |
| Distortion Conditions | 2Vpp, 10MHz |
| Enable | Yes |
| Gain Min | 2 |
| IBIAS (nA) | 6000 |
| IOUT (A) | 0.085 |
| IS per Amp (mA) | 7 |
| Length (mm) | 8.7 |
| MOQ | 660 |
| Noise VN (nV/√Hz) | 30 |
| Offset Voltage (Max) (mV) | 25 |
| Output Headroom (V) | 1.7 |
| PSRR (db) | 83 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 8.7 x 3.9 x 1.42 |
| Pkg. Type | QSOP |
| Qualification Level | Standard |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | No |
| Slew Rate (V/µs) | 1100 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.42 |
| Topology [Rail 1] | Fixed Gain |
| VOUT (V) | 6.9 |
| VS (Max) (V) | 10 |
| VS (Min) (V) | 5 |
| Width (mm) | 3.9 |
Support is limited to customers who have already adopted these products.
The EL5170 and EL5370 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs signal can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 70MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5170 and EL5370 are specified for operation over the full -40°C to +85°C temperature range.