Skip to main content
Renesas Electronics Corporation
550MHz Differential Twisted-Pair Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQQ
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.86
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5177IYZ-T13)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-95
3rd Harmonic (dB)-88
Bandwidth (MHz)550
CMRR (dB)78
Channels (#)1
Diff Gain (%)0.06
Diff Phase (°)0.13
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min1
IBIAS (nA)14000
IOUT (A)0.05
IS per Amp (mA)12.5
Length (mm)3
MOQ2500
Noise VN (nV/√Hz)21
Offset Voltage (Max) (mV)25
Output Headroom (V)1.2
PSRR (db)75
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.86
Pkg. TypeMSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.75 - 11
Slew Rate (V/µs)1100
Thermal ShutdownNo
Thickness (mm)0.86
Topology [Rail 1]VFA
VOUT (V)7.6
VS (Max) (V)11
VS (Min) (V)4.75
Width (mm)3
field__slew_rate_typical_1100

Description

The EL5177 is a high bandwidth amplifier with an output in differential form. It is primarily targeted for applications such as driving twisted-pair lines or any application where common mode injection is likely to occur. The input signal can be in either single-ended or differential form but the output is always in differential form. On the EL5177, two feedback inputs provide the user with the ability to set the device gain (stable at a minimum gain of 1). The output common mode level is set by the reference pin (REF), which has a -3dB bandwidth of 110MHz. Generally, this pin is grounded but it can be tied to any voltage reference. Both outputs (OUT+, OUT-) are short circuit protected to withstand temporary overload condition. The EL5177 is available in the 10 Ld MSOP package and is specified for operation over the full -40°C to +85°C temperature range. See also EL5174 (EL5177 in 8 Ld MSOP).