| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (EL5174ISZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -95 |
| 3rd Harmonic (dB) | -88 |
| Bandwidth (MHz) | 550 |
| CMRR (dB) | 78 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.06 |
| Diff Phase (°) | 0.13 |
| Distortion Conditions | 2Vpp, 5MHz |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 14000 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 12.5 |
| Length (mm) | 4.9 |
| MOQ | 3492 |
| Noise VN (nV/√Hz) | 21 |
| Offset Voltage (Max) (mV) | 25 |
| Output Headroom (V) | 1.6 |
| PSRR (db) | 75 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $2.37309 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 4.75 - 11 |
| Slew Rate (V/µs) | 1100 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 7.6 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 4.75 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 1100 |
The EL5174 and EL5374 are single and triple high bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. On the EL5174 and EL5374, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of one). For a fixed gain of two, please see the EL5173, EL5373 data sheet (FN7312). The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 110MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5174 is available in a 8 Ld SOIC package and the EL5374 is available in a 28 Ld QSOP package. All are specified for operation over the full -40°C to +85°C temperature range.