Skip to main content
Renesas Electronics Corporation
450MHz Differential Twisted-Pair Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-84
3rd Harmonic (dB)-62
Bandwidth (MHz)450
CMRR (dB)80
Channels (#)1
Diff Gain (%)0.06
Diff Phase (°)0.13
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min2
IBIAS (nA)11000
IOUT (A)0.055
IS per Amp (mA)12
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)25
Offset Voltage (Max) (mV)30
Output Headroom (V)1.7
PSRR (db)73
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 11
Slew Rate (V/µs)900
Thermal ShutdownNo
Topology [Rail 1]Fixed Gain
VOUT (V)7.7
VS (Max) (V)11
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_900

Description

Support is limited to customers who have already adopted these products.

The EL5173 and EL5373 are single and triple high bandwidth amplifiers with a fixed gain of 2. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 190MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5173 and EL5373 are specified for operation over the full -40°C to +85°C temperature range.