Skip to main content
Renesas Electronics Corporation
1.4GHz Current Feedback Amplifiers with Enable

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5166IWZ-T7)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-70
3rd Harmonic (dB)-78
AVOL (dB)128
Bandwidth (MHz)1400
CMRR (dB)57
Channels (#)1
Diff Gain (%)0.01
Diff Phase (°)0.03
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min1
IBIAS (nA)8500
IOUT (A)0.16
IS per Amp (mA)8.5
Length (mm)2.9
MOQ3000
Noise VN (nV/√Hz)1.7
Offset Voltage (Max) (mV)5
Output Headroom (V)1
PSRR (db)50
Pkg. TypeSOT23
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 12
Slew Rate (V/µs)6000
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)7.6
VS (Max) (V)12
VS (Min) (V)5
Width (mm)1.6
field__slew_rate_typical_6000

Description

The EL5166 and EL5167 amplifiers are of the current feedback variety and exhibit a very high bandwidth of 1. 4GHz at AV = +1 and 800MHz at AV = +2. This makes these amplifiers ideal for today's High-Speed video and monitor applications, as well as a number of RF and IF frequency designs. With a supply current of just 8. 5mA and the ability to run from a single supply voltage from 5V to 12V, these amplifiers offer very high performance for little power consumption. The EL5166 also incorporates an enable and disable function to reduce the supply current to 13µA typical per amplifier. Allowing the CE pin to float or applying a low logic level will enable the amplifier. The EL5167 is offered in the 5 Ld SOT-23 package and the EL5166 is available in the 6 Ld SOT-23 as well as the industry-standard 8 Ld SOIC packages. Both operate over the industrial temperature range of -40°C to +85°C.