Skip to main content
Renesas Electronics Corporation
600MHz Current Feedback Amplifiers with Enable

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5164ISZ-T7)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-81
3rd Harmonic (dB)-74
AVOL (dB)112
Bandwidth (MHz)600
CMRR (dB)62
Channels (#)1
Diff Gain (%)0.01
Diff Phase (°)0.01
Distortion Conditions2.5Vpp, 5MHz
EnableYes
Gain Min1
IBIAS (nA)2000
IOUT (A)0.14
IS per Amp (mA)5
Length (mm)4.9
MOQ3000
Noise VN (nV/√Hz)2.1
Offset Voltage (Max) (mV)5
Output Headroom (V)0.9
PSRR (db)79
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 12
Slew Rate (V/µs)4700
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)7.6
VS (Max) (V)12
VS (Min) (V)5
Width (mm)3.9
field__slew_rate_typical_4700

Description

The EL5164, EL5165, and EL5364 are current feedback amplifiers with a very high bandwidth of 600MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With a supply current of just 3. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment. The EL5164 and EL5364 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float, or applying a low logic level, enables the amplifier. The EL5165 is offered in the 5 Ld SOT-23 package, EL5164 is available in the 6 Ld SOT-23 and the industry-standard 8 Ld SOIC packages, and the EL5364 in a 16 Ld SOIC and 16 Ld QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.