Skip to main content
Renesas Electronics Corporation
350MHz Fixed Gain Amplifiers with Enable

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5106IWZ-T7A)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-70
3rd Harmonic (dB)-54
Bandwidth (MHz)350
Channels (#)1
Diff Gain (%)0.01
Diff Phase (°)0.01
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min1
IBIAS (nA)1500
IOUT (A)0.1
IS per Amp (mA)1.5
Length (mm)2.9
MOQ250
Noise VN (nV/√Hz)2.8
Offset Voltage (Max) (mV)10
Output Headroom (V)1.15
PSRR (db)75
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pkg. TypeSOT23
Price (USD)$2.5059
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)5 - 12
Slew Rate (V/µs)4500
Thermal ShutdownNo
Topology [Rail 1]Fixed Gain
VOUT (V)7.2
VS (Max) (V)12
VS (Min) (V)5
Width (mm)1.6
field__slew_rate_typical_4500

Description

The EL5106 and EL5306 are fixed gain amplifiers with a bandwidth of 350MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. They feature internal gain setting resistors and can be configured in a gain of +1, -1 or +2. With a supply current of just 1. 5mA and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery powered equipment. The EL5106 and EL5306 also incorporate an enable and disable function to reduce the supply current to 25µA typical per amplifier. Allowing the CE pin to float or applying a low logic level will enable the amplifier. The EL5106 is offered in the 6 Ld SOT-23 and the industry-standard 8 Ld SOIC packages and the EL5306 is available in the 16 Ld SOIC and 16 Ld QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.