| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -80 |
| 3rd Harmonic (dB) | -85 |
| AVOL (dB) | 62 |
| Bandwidth (MHz) | 700 |
| CMRR (dB) | 62 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.01 |
| Diff Phase (°) | 0.02 |
| Distortion Conditions | 2Vpp, 10MHz |
| Enable | Yes |
| Gain Min | 1 |
| IOUT (A) | 0.16 |
| IS per Amp (mA) | 9.5 |
| Length (mm) | 4.9 |
| MOQ | 1552 |
| Noise VN (nV/√Hz) | 10 |
| Offset Voltage (Max) (mV) | 10 |
| Output Headroom (V) | 1.2 |
| PSRR (db) | 70 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 5 - 10 |
| Slew Rate (V/µs) | 7000 |
| THD (dB) | 70 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 7.6 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 7000 |
The EL5104, EL5105, EL5204, EL5205, and EL5304 represent High-Speed voltage feedback amplifiers based on the current feedback amplifier architecture. This gives the typical high slew rate benefits of a CFA family along with the stability and ease of use associated with the VFA type architecture. This family is available in single, dual, and triple versions, with 200MHz, 400MHz, and 700MHz versions. This family operates on single 5V or ±5V supplies from minimum supply current. The EL5104 and EL5204 also feature an output enable function, which can be used to put the output in to a high-impedance mode. This enables the outputs of multiple amplifiers to be tied together for use in multiplexing applications.