Skip to main content
Horizontal Genlock, 8FSC

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN
Pkg. Code: MUN
Lead Count (#): 16
Pkg. Dimensions (mm): 9.91 x 3.91 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOICN
Carrier Type Tube
MOQ 282
Lead Count (#) 16
Length (mm) 9.9
Logic Leval (s) TTL/CMOS
Moisture Sensitivity Level (MSL) 3
NTSC Frequency Clocks/Horiz Line 3/6 Fsc 1364
NTSC Frequency Clocks/Horiz Line 4/8 Fsc 1820
NTSC Frequency Clocks/Horizontal Line CCIR 601 1716
NTSC Frequency Clocks/Horizontal Line Sq Pixels 1560
PAL Frequency Clocks/Horiz Line 3/6 Fsc 1702
PAL Frequency Clocks/Horiz Line 4/8 Fsc 2270
PAL Frequency Clocks/Horizontal Line CCIR 601 1728
PAL Frequency Clocks/Horizontal Line Sq Pixels 1888
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Pkg. Dimensions (mm) 9.9 x 3.9 x 0.00
Qualification Level Standard
Supply Current Icc (µA) 2000
Temp. Range (°C) -40 to +85°C
VCO Control Range (V) (V) 5
Width (mm) 3.9

Description

Support is limited to customers who have already adopted these products.

The EL4585 is a PLL (Phase Lock Loop) sub-system, designed for video applications and also suitable for general purpose use up to 36MHz. In video applications, this device generates a TTL/CMOS-compatible pixel clock (CLK OUT) which is a multiple of the TV horizontal scan rate and phase locked to it. The reference signal is a horizontal sync signal, TTL/CMOS format, which can be easily derived from an analog composite video signal with the EL4583 sync separator. An input signal to coast is provided for applications where periodic disturbances are present in the reference video timing such as VTR head switching. The lock detector output indicates correct lock. The divider ratio is four ratios for NTSC and four similar ratios for the PAL video timing standards by external selection of three control pins. These four ratios have been selected for common video applications including 8FSC, 6FSC, 27MHz (CCIR 601 format) and square picture elements used in some workstation graphics. To generate 4FSC, 3FSC, 13. 5MHz (CCIR 601 format) etc. , use the EL4584, which does not have the additional divide-by-two stage of the EL4585. For applications where these frequencies are inappropriate or for general purpose PLL applications the internal divider can be bypassed and an external divider chain used.