Skip to main content
Renesas Electronics Corporation
Video Front End

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MKZ
Lead Count (#):24
Pkg. Dimensions (mm):8.7 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Carrier TypeTube
Color Burst Filter - ExternalNo
Color Burst Filter - InternalVariable
Composite Propagation Delay (ns)225
IS (mA)10.5
Lead Count (#)24
Length (mm)8.7
MOQ275
Outputs BurstYes
Outputs CompositeYes
Outputs HorizontalYes
Outputs Odd/EvenYes
Outputs Sync AmplitudeYes
Outputs VerticalYes
Pb (Lead) FreeNo
Pitch (mm)0.6
Pkg. Dimensions (mm)8.7 x 3.9 x 1.42
Qualification LevelStandard
Slicing Fixed (70mV)No
Slicing Input AdaptiveYes
Temp. Range (°C)-40 to +85°C
Thickness (mm)1.42
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The EL4501 is a highly-integrated Video Front End (VFE) incorporating all of the key signal conditioning functions for analog video signals. It provides a flexible front-end interface for analog or analog/digital video sub-systems. The VFE contains a high bandwidth DC-restore, an advanced sync separator and a data slicer with an adjustable threshold, configurable output and power-down mode. The VFE performs restoration of the DC level (blanking level) of a video signal and the recovery of all signal timing necessary for synchronization and control. Additionally, data embedded in the active video or VBI regions of the video signal may be extracted using the flexible data slicer incorporated into the VFE. The advanced sync separator exhibits excellent noise immunity by incorporating a digital brick wall filter and signal qualification algorithm. The DC-restored video amplifier is unity gain stable with an unloaded -3dB bandwidth of 100MHz. The input common mode voltage range extends from the negative rail to within 1. 5V of the positive rail. When driving a 75Ω double terminated coaxial cable, the amplifier can drive to within 150mV of either rail. With 200V/µs slew rate, the amplifier is well suited for composite and component video applications. The VFE operates from a single 5V supply from -40°C to +85°C and is available in a reduced footprint 24 Ld QSOP package.