| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LLK |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 6.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Lead Count (#) | 32 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 500 |
| Configuration | Triple 4 to 1 |
| Diff Gain (%) | 0.02 |
| Diff Phase (°) | 0.02 |
| Gain Min | 1 |
| IOUT (A) | 0.135 |
| IS (mA) | 46 |
| Length (mm) | 5 |
| MOQ | 720 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 6.0 x 0.90 |
| Price (USD) | $26.05267 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 870 |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
The EL4340, EL4342 are fixed unity gain mux amps featuring high slew rates and excellent bandwidth for video switching. These devices feature a high impedance output state (HIZ) that enables the outputs of multiple devices to be wired together. A power-down mode (ENABLE) is included to turn off un-needed circuitry in power sensitive applications. The ENABLE pin, when pulled high, sets the EL4340, EL4342 into standby power mode - consuming just 18mW. An added feature in the EL4340 is a latch enable function (LE) that allows independent logic control using a common logic bus.