Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_11789
Lead Count (#):196
Pkg. Dimensions (mm):12 x 12 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLFBGA
Lead Count (#)196
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Bit Size32
CAN (ch)1
CPUCortex-R4F
Clocked Serial Interface (ch) (#)5
Country of AssemblyJAPAN
Country of Wafer FabricationTAIWAN
DMA RemarksDMAC x 2Unit (16ch x2)
External Interrupt Pins (#)15
Family NameEC-1
I/O Ports115
I2C (ch)1
Lead CompliantYes
Length (mm)12
MOQ1
On-chip OscillatorNo
Operating Freq (Max) (MHz)150
Operating Temperature RemarksJunction Temperature
Operating Voltage Range (V)3 - 3.6
PLLYes
Pkg. Dimensions (mm)12 x 12 x 1.6
Price (USD)$11.90423
Program Memory (KB)0
RAM (KB)2KB
Tape & ReelNo
Thickness (mm)1.6
Timer16-bit Timer x 6-ch, Watchdog Timer x 2-ch
UART (ch) (#)5
USBUSB Host, USB Peripheral, USB Ports (ch)x1-ch, USB Hi-Speed Support, USB Endpoints x 10-ch, USB Isochronous Transfer Support
Width (mm)12

Description

EC-1 (R9A06G043GBG) is a dedicated device with a built-in EtherCAT slave controller. This is an optimal solution to design high performance EtherCAT protocol in Industrial automation and manufacturing.