Skip to main content
Renesas Electronics Corporation
D7Pro Decoder ASIC

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:BLG896
Lead Count (#):896
Pkg. Dimensions (mm):31.0 x 31.0 x 2.67
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)4
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

ApplicationBroadcast Contribution Decoder
Carrier TypeTray
FunctionASIC
Lead Count (#)896
Length (mm)31
MOQ240
Moisture Sensitivity Level (MSL)4
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)31.0 x 31.0 x 2.67
Pkg. TypeFCBGA
Platform NameD7Pro
Qty. per Carrier (#)27
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.67
Width (mm)31

Description

The D7Pro ASIC is a flexible media processing platform which has its functionality defined through software loaded directly onto the D7Pro. With this flexible design, our customers can address multiple markets with a single chip. In addition to hardware acceleration for H.264 and MPEG-2 codecs, D7Pro includes multiple processors for audio transcoding, graphics insertion, and advanced video processing. The DX9773 is a D7Pro ASIC for use as a decoder.