Skip to main content
Renesas Electronics Corporation
Monolithic, Quad SPST, CMOS Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXO
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (DG445DVZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA
Wafer Fab LocationUNITED STATES
Channels (#)4
Charge Injection (pC)1
ConfigurationSPST
Drain Capacitance (pF)16
FunctionSwitch
IS (mA)1.0E-6
Iccq (µA)0.0001
Leakage (nA)0.08
Length (mm)5
MOQ1920
Pkg. TypeTSSOP
Price (USD)$1.71286
Qualification LevelStandard
RDS (ON) (Ohms)50
Source Cap (pf)4
Switch or MUXSwitch
TOFF (ns)160
TON (ns)120
Type of SwitchSPST
VCC (Single) (V)5 - 34
Vcc (V)5 to 34, ±5 to ±20
Width (mm)4.4

Description

The DG444 and DG445 monolithic CMOS analog switches are drop-in replacements for the popular DG211 and DG212 series devices. They include four independent single pole single throw (SPST) analog switches and TTL and CMOS compatible digital inputs. These switches feature lower analog ON resistance (85Ω) and faster switch time (tON 250ns) compared to the DG211 and DG212. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG444 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling ±20V signals when operating with ±20V power supplies. The four switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±5V analog input range. The switches in the DG444 and DG445 are identical, differing only in the polarity of the selection logic.