Skip to main content
Renesas Electronics Corporation
Monolithic Quad SPST, CMOS Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ1000
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesLow RON
Charge Injection (pC)5
Die Sale Availability?No
Drain Capacitance (pF)35
FlowHarsh Environment & MIL-STD-883
IS (mA)0.1
Leakage (nA)0.1
Length (mm)19.3
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Qualification LevelClass Q
RDS (ON) (Ohms)25
RON (max) (ohms)25
RatingMIL-STD-883
Source Cap (pf)9
Supply Voltage (max) (V)20 - 20
Supply Voltage (min) (V)-20 - -20
Switch or MUXSwitch
Switches (#)4
TOFF (ns)100
TON (ns)110
Turn-Off Time (max) (ns)160
Turn-On Time (max) (ns)400
Type of SwitchSPST
Width (mm)7.3

Description

The DG411/883 series monolithic CMOS analog switches are drop-in replacements for the popular DG211 and DG212 series devices. They include four independent single pole throw (SPST) analog switches, and TTL and CMOS compatible digital inputs. These switches feature lower analog ON-resistance (35Ω) and faster switch time (tON 175ns) compared to the DG211 or DG212. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG411/883 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 40VP-P signals. The power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The four switches are bilateral, equally matched for AC or bidirectional signals. The ON-resistance variation with analog signals is quite low over a ±15V analog input range. This permits independent control of turn-on and turn-off times for SPDT configurations, permitting “break-before-make” or “make-before-break” operation with a minimum of external logic.