Features
- ON-Resistance (Max): 100Ω
- Low Power Consumption (PD): <1.2mW
- Fast Transition Time (Max): 300ns
- Low Charge Injection
- TTL, CMOS Compatible
- Single or Split Supply Operation
- Pb-Free (RoHS Compliant)
Description
The DG406 and DG407 monolithic CMOS analog multiplexers are drop-in replacements for the popular DG506A and DG507A series devices. They each include an array of sixteen analog switches, a TTL and CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds, and an ENABLE input for device selection when several multiplexers are present. These multiplexers feature lower signal ON-resistance (100Ω) and faster transition time (tTRANS 300ns) compared to the DG506A and DG507A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG406 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 30VP-P signals when operating with ±15V power supplies. The sixteen switches are bilateral, equally matched for AC or bidirectional signals. The ON-resistance variation with analog signals is quite low over a ±5V analog input range.
Parameters
| Attributes | Value |
|---|---|
| Switch or MUX | MUX |
| Channels (#) | 16 |
| Configuration | 1 x 16:1 |
| TON (ns) | 150 |
| TOFF (ns) | 70 |
| Charge Injection (pC) | 40 |
| Drain Capacitance | 180 |
| Leakage (nA) | 0.04 |
| RDS (ON) (Ohms) | 50 |
| Source Cap (pf) | 8 |
| Supply Voltage Vcc Range | 5 to 34, ±5 to ±20 |
| VCC (Single) (V) | 5 - 34 |
| IS (mA) | 0.08 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICW | 17.9 x 7.5 x 0.20 | 28 | 1.3 |
Applications
- Battery Operated Systems
- Data Acquisition
- Medical Instrumentation
- Hi-Rel Systems
- Communication Systems
- Automatic Test Equipment
Applied Filters: