Skip to main content
Renesas Electronics Corporation
Monolithic CMOS Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXX
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)2
Charge Injection (pC)60
ConfigurationNO
Drain Capacitance (pF)39
IS (mA)1.0E-5
Leakage (nA)0.04
Length (mm)5
MOQ1920
Pkg. TypeTSSOP
Qualification LevelStandard
RDS (ON) (Ohms)20
Source Cap (pf)12
Switch or MUXSwitch
TOFF (ns)60
TON (ns)100
Type of SwitchSPST
VCC (Single) (V)5 - 34
Vcc (V)5 to 34, ±5 to ±20
Width (mm)4.4

Description

The DG401 and DG403 monolithic CMOS analog switches have TTL and CMOS compatible digital inputs. These switches feature low analog ON resistance (45Ω) and fast switch time (tON150ns). Low charge injection simplifies sample and hold applications. The improvements in the DG401, DG403 series are made possible by using a high voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. The 44V maximum voltage range permits controlling 30VP-P signals. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±17V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±15V analog input range. The three different devices provide the equivalent of two SPST (DG401) or two SPDT (DG403) relay switch contacts with CMOS or TTL level activation. The pinout is similar, permitting a standard layout to be used, choosing the switch function as needed.