Skip to main content
High-Performance 16-bit Quad DAC, Low Common Mode

Package Information

CAD Model: View CAD Model
Pkg. Type: HLA
Pkg. Code: NAG72
Lead Count (#): 72
Pkg. Dimensions (mm): 10.0 x 10.0 x 0.85
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type HLA
Lead Count (#) 72
Pb (Lead) Free Yes
Carrier Type Reel
Channels (#) 4
Length (mm) 10
MOQ 2500
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 100
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 0.85
Power Consumption Typ (mW) 2200
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Resolution (bits) 16
Supply Voltage (V) 1.2 - 1.2, 3.3 - 3.3
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 0.85
Width (mm) 10

Description

The DAC1653Q is a high-speed, high-performance 16-bit quad-channel digital-to-analog converter (DAC). The device provides sample rates up to 2.0Gsps with selectable 2x, 4x, and 8x interpolation filters optimized for multi-carrier and broadband wireless transmitters. The DAC1653Q integrates a JEDEC JESD204B-compliant high-speed serial input data interface running up to 10Gbps allowing dual channel input sampling at up to 1Gsps over four differential lanes. It offers numerous advantages over traditional parallel digital interfaces. The DAC1653Q integrates a very low noise bypassable phase-locked loop (PLL), two embedded NCOs with 40-bit programmable frequency, and two embedded complex (IQ) digital modulators. It is configured with low output common mode from 0.25V to 0.5V.