Skip to main content
High-Performance Multi-Phase DC/DC Buck Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:54 WLCSP
Pkg. Code:WLCSP
Lead Count (#):54
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. Type54 WLCSP
Lead Count (#)54
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)1000
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced FeaturesHigh-Performance Multi-Phase DC-DC Buck Converter
Automotive RatingNo
Battery InterfaceNo
Buck-Boost DC/DC Converter Channels (#)4
Bus Voltage (Max) (V)5.5
Carrier TypeTape & Reel
Comm. InterfaceI2C
Device FunctionsPMIC
Function1-ch or 2-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Max) [Rail 2] (V)5.5 - 5.5
Input Voltage (Min) (V)2.2
Input Voltage (Min) [Rail 1] (V)2.2
Input Voltage (Min) [Rail 2] (V)2.2
Input Voltage Range (V)2.2 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
InterfaceI2C
Linear OutputNo
MOQ1000
Output Current Max (A)20
Output Voltage Range (V)0.3 - 1.9
Outputs (#)2
Parametric CategoryPMICs
Pitch (mm)0.4
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators1
Total step-down DC/DC converter channels (#)2
VIN Range (V)2.2 - 5.5

Description

DA9292 is a high-performance PMIC suitable for supplying high-current rails in CPUs, GPUs, and SoCs across various applications. It supports up to 52A peak current in a compact design with fully integrated power devices.

DA9292 can be configured as either a 20A quad-phase buck converter or two 10A dual-phase buck converters. The input voltage range of 2.2V to 5.5V makes it suitable for a wide range of low-voltage systems, including all single-cell battery-powered systems. Optimized for a small footprint, each phase requires only a 0.10μH inductor. The output voltage is programmable from 0.3V to 1.275V in 5mV steps or from 0.6V to 1.9V in 10mV steps for higher voltage needs. 

The remote sensing capability implemented in DA9292 guarantees the highest accuracy and supports diverse PCB routing scenarios without performance loss. The pass devices are fully integrated, eliminating the need for external FETs or Schottky diodes. It features a soft start-up to limit the inrush current from the input node and secure a slope-controlled activation of the rail. Dynamic Voltage Control (DVC) allows adaptive supply voltage adjustments based on processor load, either via direct register write through the communication interface (I2C compatible) or via an external input pin (VSEL).

DA9292 implements integrated over-temperature and over-current protections for enhanced system reliability, removing the need for external sensing components. The configurable I2C slave ID selection via CONF allows multiple DA9292 instances to be placed in the application sharing the same communication interface with unique addresses.