Skip to main content
Renesas Electronics Corporation
8-Channel System PMIC Supporting DDR VTT

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):40
Pkg. Dimensions (mm):5x5
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeQFN
Lead Count (#)40
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features8 Channel System PMIC supporting DDR VTT
Automotive RatingNo
Battery InterfaceNo
Buck-Boost DC/DC Converter Channels (#)4
Bus Voltage (Max) (V)5
Comm. InterfaceI2C
Device FunctionsPMIC
Function8-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Max) [Rail 2]5.5
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Min) [Rail 2] (V)4.5
Input Voltage Range (V)4.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)7
InterfaceI2C
LDOs3
Linear OutputYes
MOQ5000
Multi-Phase SupportNo
Output Current (Max) [Rail 1] (A)5
Output Current Max (A)5
Output Voltage (Max) (V)3.6
Output Voltage (Max) [Rail 1] (V)3
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)8
Package Area (mm²)25
Parametric CategoryPMICs
Pitch (mm)0.4
Pkg. Dimensions (mm)5x5
Processor NameRZ G2L, V2L
Processor SupplierRenesas
Product TypeMPU
Qty. per Reel (#)5000
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Supply Voltage (V)4.5 - 5.5
Switching Frequency (MHz)2 - 2
Switching Regulators4
Thickness (mm)0.85
Total step-down DC/DC converter channels (#)7
USB-Power ManagementNo
VIN Range (V)4.5 - 5.5

Description

DA9281 is an 8-channel PMIC equipped with 4 buck regulators, 3 LDOs, and 1 voltage buffer to support DDR VTT termination. It provides key functions for power applications, including soft-start, selectable preset output voltage, and flexible power-up and power-down sequences. These functions are programmable via the I2C interface with non-volatile memory defaults. Additionally, all 8 channels have an output discharge function and various protection features such as over-current protection (OCP), over-voltage protection (OVP), and under-voltage protection (UVP).