Skip to main content
Renesas Electronics Corporation
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:66-BGA
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)66
Advanced Features2x 8A dual phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive RatingYes
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function2-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Multi-Phase Supportfixed
Output Current Max (A)8
Outputs (#)2
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. Type66-BGA
Processor NameR-CAR E3, M3
Processor SupplierRenesas
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators1
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9224-A is a Power Management IC (PMIC) optimized for the supply of CPUs, GPUs and DDR memory rails in automotive in-vehicle infotainment systems, Advanced Driver Assistance Systems (ADAS), navigation, and telematics applications. The fast transient response (10A/µs) and load regulation are optimized for the latest generation of multicore application processors.

Benefits

  • Dynamic Voltage Control (DVC)
  • Automatic phase shedding
  • Integrated power switches
  • Remote sensing at point of load
  • I2C/SPI compatible interface
  • Adjustable soft-start
  • -40 ºC to +105 ºC temperature range
  • AEC-Q100 Grade 2 qualified
  • 66 TFBGA 0.8mm pitch

Supported SoC PMIC Platforms

  • Renesas R-Car Processor Family
    • R-Car H3