Skip to main content
Renesas Electronics Corporation
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):9.0 x 5.0
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)66
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Advanced Features16A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function1-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
MOQ4200
Output Current Max (A)16
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. Dimensions (mm)9.0 x 5.0
Pkg. TypeBGA
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators1
Temp. Range (°C)-40 to +125°C
Total step-down DC/DC converter channels (#)1

Description

The DA9223-A is a Power Management IC (PMIC) optimized for the supply of CPUs, GPUs and DDR memory rails in automotive in-vehicle infotainment systems, Advanced Driver Assistance Systems (ADAS), navigation, and telematics applications. The fast transient response (10A/µs) and load regulation are optimized for the latest generation of multicore application processors.

Benefits

  • Dynamic Voltage Control (DVC)
  • Automatic phase shedding
  • Integrated power switches
  • Remote sensing at point of load
  • I2C/SPI compatible interface
  • Adjustable soft-start
  • -40 ºC to +105 ºC temperature range
  • AEC-Q100 Grade 2 qualified
  • 66 TFBGA 0.8mm pitch

Supported SoC PMIC Platforms

  • Renesas R-Car Processor Family
    • R-Car H3