Skip to main content
Renesas Electronics Corporation
Multiphase 15A and 5A Output Current

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)66
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features1x 15A triple phase + 1x 5A single phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive RatingDA9215-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function2-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Linear OutputNo
MOQ4550
Multi-Phase Supportfixed
Output Current Max (A)20
Outputs (#)2
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. TypeBGA
Processor NameRZ V2H SOM
Processor SupplierRenesas
Product TypeMPU
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators2
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9215 is a synchronous dual step-down converter supplying the processors core and GPU rail in smartphones, tablets, Ultrabooks, and other handheld applications requiring high currents. The DA9215 is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications and standard 5V supply or USB power supplies. DA9215 delivers 15A and 5A output current, suitable for the highest performing application processors such as multicore arrangements of Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9215 provides an outstanding ±2.5% load transient response and component sizes below 1mm height.

Benefits

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at point of load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)