Skip to main content
Renesas Electronics Corporation
Multiphase 2x 10A Output Current Synchronous Dual Step-Down Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)66
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features2x 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive RatingDA9214-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function2-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Linear OutputNo
MOQ4550
Multi-Phase Supportfixed
Output Current Max (A)20
Outputs (#)2
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. TypeBGA
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators2
Total step-down DC/DC converter channels (#)2
VIN Range (V)2.8 - 5.5

Description

The DA9214 is a synchronous dual step-down converter supplying the processor core and GPU rail in smartphones, tablets, Ultrabooks™, and other handheld applications requiring high currents. DA9214 is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications as well as standard 5V supply or USB power supplies. DA9214 delivers 2x 10A output current, suitable for the highest-performing application processors such as the multi-core arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9214 provides outstanding load transient response and component sizes below 1mm height.