Skip to main content
Multiphase 2x 10A Output Current Sub-PMIC

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)66
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features2x 10A dual phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive RatingDA9214-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function2-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Linear OutputNo
MOQ4400
Multi-Phase Supportfixed
Output Current Max (A)20
Outputs (#)2
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. TypeBGA
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators2
Total step-down DC/DC converter channels (#)2
VIN Range (V)2.8 - 5.5

Description

The DA9214-A is a synchronous dual step-down converter supplying the processor's core and GPU rail in automotive infotainment and navigation system applications requiring high currents. DA9214-A is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supplies or USB power supplies. DA9214-A delivers2x 10A output current, suitable for the highest performing application processors such as multicore arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9214-A provides outstanding load transient response and component sizes below 1mm height.

Benefits

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at point of load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • Renesas R-Car Processor Family
    • R-Car H3