Skip to main content
Renesas Electronics Corporation
Multiphase 20A Output Current

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):66
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)66
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.4
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Advanced Features20A quad phase, Integrated FETs. Output voltage 0.3V – 1.57V
Automotive RatingDA9213-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function1-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Linear OutputNo
MOQ315
Multi-Phase Supportfixed
Output Current Max (A)20
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. TypeWLCSP
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators1
Total step-down DC/DC converter channels (#)1
VIN Range (V)2.8 - 5.5

Description

DA9213 is a synchronous 20 Amp step down converter supplying the processors core or GPU rail in smartphones, tablets, Ultrabooks™ and other handhelds applications requiring high currents. DA9213 is also suitable for powering FPGA’s.

The input voltage range of 2.8 to 5.5V makes it suitable for the use of single cell Lithium-Ion battery applications as well as standard 5V supply or USB power supplies. DA9213 delivers 20A output current, suitable for the highest performing application processors such as multi core arrangements of ARM Cortex A15/A57 family. Due to the multiphase topology DA9213 provides outstanding ±2% load transient response and component sizes below 1mm height.