Skip to main content
Renesas Electronics Corporation
Automotive-Grade, Multiphase DC/DC Buck Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:VFBGA
Pkg. Code:
Lead Count (#):48
Pkg. Dimensions (mm):3.96 x 2.98
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Comm. InterfaceI2C & SPI
Function1-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Length (mm)2.98
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. Dimensions (mm)3.96 x 2.98
Pkg. TypeVFBGA
Qualification LevelAutomotive
Switching Frequency (MHz)3 - 3
Switching Regulators1
Width (mm)3.96

Description

DA9210-A is a flexible and scalable dual-output sub-PMIC designed to meet the high power requirements of a wide range of multicore SoCs, GPUs, and FPGAs. It includes one high-current buck converter that provides up to 12 amps per buck. This device is suitable for infotainment, telematics, and ADAS applications, featuring a multiphase topology for outstanding load transient response. All bucks use integrated power switches, eliminating the need for external FETs. Additionally, the high device switching frequency enables the use of low-profile inductors, resulting in a cost-effective and compact system solution. This solution is available in Automotive Grade 3.

Key Benefits:

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at the point of load
  • High efficiency across a wide output range
  • Low output ripple
  • Scalable solution offering up to 24A