Skip to main content
Renesas Electronics Corporation
2.5A Companion Charger IC for Rapid Charging Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:30-WLCSP
Pkg. Code:
Lead Count (#):30
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)30
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
MOQ4500
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Type30-WLCSP
Qty. per Reel (#)4500

Description

The DA9155M offers a small solution that can be easily added on to existing main charger circuit designs and solves the heat dissipation problem created when the rapid charging feature is adopted in a system. It is compatible to all rapid charging technologies. DA9155M is added in parallel with the main battery charger to solve the thermal issue.

DA9155M features a buck converter capable of 2.5A constant output current with an accuracy of ±5%. Current sensing is performed with a fully integrated circuit. The peak efficiency of the buck converter is 92%.

Benefits

  • Heat dissipation problem solved
  • Compatible with any rapid charging technology
  • Compatible with all inductor-based chargers
  • Dynamic current balancing between main and companion charger
  • Adds 11W of charging power