Skip to main content
Renesas Electronics Corporation
High-Efficiency, 10A, Dual-Phase, Step-Down DC/DC Converter (Buck)

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:
Lead Count (#):24
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesDynamic voltage control, Programmable GPIOs
Advanced Features10A dual phase, Integrated FETs. Output voltage 0.3V – 1.9V
Automotive RatingDA9130-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function1-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Linear OutputNo
MOQ14700
Multi-Phase Supportfixed
Output Current Max (A)10
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. TypeWFQFN
Processor NameRZ V2N
Processor SupplierRenesas
Product TypeMPU
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)4 - 4
Switching Regulators1
Temp. Range (°C)-40 to +105°C
Total step-down DC/DC converter channels (#)1
USB-Power ManagementNo
VIN Range (V)2.5 - 5.5

Description

The DA9130 is a high-efficiency, 10A, dual-phase, step-down DC/DC (buck) converter with integrated switching FETs. The device can operate at efficiency levels above 90%, reducing the thermal design challenges of powering high current rails in a wide range of high-performance electronic systems.

The device has an input voltage range of 2.5V to 5.5V and an output voltage range of 0.3V to 1.9V, making it suitable for a wide variety of low voltage systems. The DA9130 only requires two small 0.10µH inductors, delivering a highly optimized BOM and footprint. Output voltages above 1.9V are supported with an external resistor divider.

The DA9130 device is part of the Renesas family of flexible, scalable, reliable automotive systems and sub-PMICs enabling an "Exact-Fit" power solution. It is available in a 3.3mm x 4.8mm 24-pin FC-QFN wettable flank package. An automotive-grade version is also available (DA9130-A).

Benefits

  • High-efficiency buck converters deliver outstanding thermal performance.
  • Fully integrated switching FETs means no external FETs or Schottky diodes are required.
  • Remote sensing guarantees the highest accuracy and supports multiple PCB routing scenarios without loss of performance.
  • Fully programmable soft-start limits the inrush current from the input to give a slope-controlled output voltage.
  • Dynamic voltage control (DVC) enables adaptive adjustment of the device output voltage depending on the load. This increases efficiency when the downstream circuitry enters low power or idle mode, resulting in power savings.
  • Configurable GPIOs support a range of features including I2C, DVC and Power-Good indicator.
  • Optimized BOM cost and footprint: Each output requires a very small inductor and capacitor delivering parts and cost savings.
  • Cycle-by-cycle current limiting for superior overcurrent protection.