Skip to main content
Configurable, 10A Dual-Phase Sub-PMIC for High-Performance Mobile Processors and Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:24 WLCSP
Pkg. Code:
Lead Count (#):24
Pkg. Dimensions (mm):
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Additional FeaturesProgrammable GPIOs
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function1-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)1
Linear OutputNo
MOQ4500
Multi-Phase Supportfixed
Output Current Max (A)10
Output Voltage Range (V)0.3 - 1.9
Outputs (#)1
Parametric ApplicationsSmartphones, Infotainment, Wifi Modules
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.4
Pkg. Type24 WLCSP
Qty. per Reel (#)4500
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)4 - 4
Switching Regulators1
Total step-down DC/DC converter channels (#)1
VIN Range (V)2.5 - 5.5

Description

The DA9121 is a sub-PMIC suitable for supplying CPUs, GPUs, and DDR memory rails in smartphones, tablets, RF modules, and other handheld applications.

DA9121 operates as a single-channel dual-phase buck converter, each phase requiring a small external 0.10μH inductor. It is capable of delivering up to 10A of output current at a 0.3V to 1.9V output voltage range. The 2.5V to 5.5V input voltage range is suitable for a wide variety of low-voltage systems, including, but not limited to, all Li-ion battery-supplied applications.

Benefits

  • Input voltage range provides flexibility to run from single-cell Li-ion battery or standard 3.3V or 5V system rail  
  • Differential voltage sensing provides tight regulation accuracy requirements of CPU cores in mobile SoCs
  • 4MHz switching frequency reduces the footprint and height of the output inductor and minimizes output capacitance, lowering BOM cost
  • Triggered through either an I²C or GPIO interface, output dynamic voltage control can be used to optimize system power consumption