| CAD Model: | View CAD Model |
| Pkg. Type: | QFN-32 |
| Pkg. Code: | QFN |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5 x 5 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 1000 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Advanced Features | 8 bit ADC |
| Battery Interface | No |
| Buck-Boost DC/DC Converter Channels (#) | 4 |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Device Functions | PMIC |
| Function | 5-ch PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Max) [Rail 2] (V) | 5.5 - 5.5 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage (Min) [Rail 1] (V) | 4 |
| Input Voltage (Min) [Rail 2] (V) | 4 |
| Input Voltage Range (V) | 4 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 5 |
| Interface | I2C |
| LDOs | 1 |
| Linear Output | No |
| MOQ | 1000 |
| Output Current (Max) [Rail 1] (A) | 1.5 |
| Output Current Max (A) | 5 |
| Output Voltage (Max) (V) | 3.3 |
| Output Voltage (Max) [Rail 1] (V) | 3.3 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 2.1 |
| Outputs (#) | 5 |
| Package Area (mm²) | 25 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Dimensions (mm) | 5 x 5 |
| Pkg. Type | QFN-32 |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 2 - 2 |
| Switching Regulators | 4 |
| Total step-down DC/DC converter channels (#) | 5 |
| VIN Range (V) | 4 - 5.5 |
The DA9080 is a five-output configurable power management IC (PMIC) that has four synchronous step-down buck regulators and one 200mA LDO. One of the bucks is capable of up to 5A of output current. Robust protection features include undervoltage lockout (UVLO), overcurrent protection (OC), and thermal protection for fault protection features. The DA9080 is offered in a 32-lead QFN package.