Skip to main content
Renesas Electronics Corporation
System PMIC and Audio Codec for Multi-Core Application Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Function1-ch PMIC
Linear OutputNo
Outputs (#)1
Parametric CategoryMulti-Channel Power Management ICs (PMICs)

Description

The DA9066 combines an ultra-low power audio codec with core power management functions targeting standalone application processors and mobile devices. The PMIC features single-phase, dual-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low profile inductors to be used.

DA9066 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC), and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9066 features can be accessed by software via the host processor, allowing high flexibility of applications.

Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.

Benefits

  • Enhanced energy-saving techniques:
    • Dynamic voltage scaling (DVS)
    • Programmable power manager
  • High-performance 24-bit audio Codec
    • Sampling rates up to 96 kHz
    • Ultra-low power
  • Enhanced security:
    • System supply monitoring
    • Junction  temperature monitoring
    • Watchdog timer
  • -30 °C to +85 °C junction temperature operation