Skip to main content
Renesas Electronics Corporation
System PMIC for applications providing up to 12A continuous current

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):100
Pkg. Dimensions (mm):
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesADC, RGB-LED driver, Watchdog timer
Advanced Features10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer.
Automotive RatingDA9063L-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function11-ch PMIC
GPIOs (#)16
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)6
LDOs5
Linear OutputYes
Low-Noise/High PSRR Optimized Channels1 LDOs
MOQ4940
Multi-Phase SupportYes
Output Current Max (A)12
Outputs (#)11
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.8
Pkg. TypeBGA
Processor NameR-CAR V3M, Dolphin+ (TCC8030)
Processor SupplierRenesas, Telechips
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators6
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)6
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9063L-A is a powerful system Power Management IC (PMIC) for single-, dual- and quad-core application processors such as those based on the Arm® Cortex®-A9 and Cortex-A15 architectures.

The DA9063L-A follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12A from its six DC/DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5A dual-phase configuration, two offer a merged configuration for a combined 3A, and one can be used as a DDR VTT supply. Five SmartMirror™ LDO regulators with programmable output voltage provide up to 300mA.

Benefits

  • Programmable power manager
  • System supply monitoring
  • Junction temperature monitoring
  • Watchdog timer
  • 16 flexible GPIO pins for enhanced wake up and peripheral control
  • 10-bit ADC with nine channels and configurable alarm thresholds
  • -40 °C to +125 °C junction temperature operation
  • Automotive AEC-Q100 Grade 2 version

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Artix-7 FPGA and Zynq-7000 SoC
  • Telechips Dolphin+ (TCC8030)