Skip to main content
Programmable PMIC for Quad-Core Application Processors

Package Information

CAD Model: View CAD Model
Pkg. Type: 100-BGA
Pkg. Code:
Lead Count (#): 100
Pkg. Dimensions (mm):
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 100
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Additional Features ADC, Backup battery charger, RGB-LED driver, RTC
Advanced Features RTC with coin cell/supercap charger, 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, watchdog Timer.
Automotive Rating DA9063-A
Battery Interface Yes
Bus Voltage (Max) (V) 5.5
Comm. Interface I2C & SPI
Function 17-ch PMIC
GPIOs (#) 16
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 2.8
Input Voltage Range (V) 2.8 - 5.5
Integrated Battery Charger Yes
Integrated step-down DC/DC Converter Channels (#) 17
LDOs 11
Linear Output Yes
Low-Noise/High PSRR Optimized Channels 3 LDOs
MOQ 4940
Multi-Phase Support Yes
Output Current Max (A) 12
Outputs (#) 17
Parametric Category Multi-Channel Power Management ICs (PMICs)
Pitch (mm) 0.8
Pkg. Type 100-BGA
Step-up DC/DC converter Channels (#) 0
Switching Frequency (MHz) 3 - 3
Switching Regulators 6
Temp. Range (°C) -40 to +85°C
Total step-down DC/DC converter channels (#) 17
VIN Range (V) 2.8 - 5.5

Description

DA9063 is a powerful system PMIC for single-, dual-, and quad-core application processors such as those based on the ARM Cortex-A9TM and Cortex-A15TM architectures.

The DA9063 follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12 A from its six DC-DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5 A dualphase configuration, two offer a merged configuration for a combined 3 A, and one can be used as a DDR VTT supply. Eleven SmartMirror™ LDO regulators with programmable output voltage provide up to 300 mA each.