Skip to main content
Renesas Electronics Corporation
PMIC for Quad-Core Application Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:
Lead Count (#):100
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Advanced FeaturesRTC with coin cell/supercap charger, 10 bit ADC, programmable sequencing, DDR VTT_REF, sleep modes, Watchdog Timer
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C & SPI
Function17-ch PMIC
GPIOs (#)16
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerYes, Coin cell/super-capacitor backup charger
Integrated step-down DC/DC Converter Channels (#)6
Output Current Max (A)12
Outputs (#)17
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. TypeBGA
Processor NameR-CAR M3, M3e, M3N, E3 H3 i.MX6
Processor SupplierRenesas, NXP
Product TypeSoC
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators6
Total step-down DC/DC converter channels (#)6
USB-Power ManagementNo

Description

The DA9063-A is a flexible, scalable system Power Management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes eleven LDOs with programmable output voltages providing up to 300mA and six high-current buck converters providing up to 2.5A per buck. Any two bucks can be combined in a dual-phase configuration providing up to 5A. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is available in Automotive Grade 2.

Benefits

  • Enhanced Energy Saving Techniques
    • Dynamic Voltage Scaling (DVS)
    • Programmable power manager
  • Enhanced Security
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • Automotive AEC-Q100 Grade 2

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
    • Xilinx UltraScale+ MPSoC Customized Solution
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6Q
    • NXP i.MX 8M Mini
  • Renesas R-Car Processor Family
    • R-Car E2
    • R-Car M2
    • R-Car M3
    • R-Car H2
    • R-Car H3