Skip to main content
Renesas Electronics Corporation
PMIC Designed for Applications Requiring up to 8.5A

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):40
Pkg. Dimensions (mm):6 x 6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesBackup battery charger, RTC
Automotive RatingDA9062-A
Battery InterfaceYes
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function8-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Integrated Battery ChargerYes
Integrated step-down DC/DC Converter Channels (#)4
LDOs4
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ6600
Multi-Phase SupportYes
Output Current Max (A)8.5
Outputs (#)8
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)6 x 6
Pkg. TypeQFN
Processor NameRZ G2UL, A3UL, G3S, i.MX 7Solo™, Spartan-7, Artrix-7, Zynq-7000, i.MX 6Solo, SAMA5D3, Atlas 7
Processor SupplierRenesas, NXP, Xilinx, Microchip, Qualcomm
Product TypeMPU
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)4
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9062 is a flexible, scalable system PMIC capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and four high-current buck converters providing up to two and a half amps per buck. Any two bucks can be combined in a dual-phase configuration providing up to 5A. All of the bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is also available in Automotive AEC-Q100 Grade 2. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies.