Skip to main content
PMIC Designed for Automotive Applications Requiring uo to 8.5A

Package Information

CAD Model:View CAD Model
Pkg. Type:40-QFN
Pkg. Code:
Lead Count (#):40
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Additional FeaturesBackup battery charger, RTC
Advanced FeaturesProgrammable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Automotive RatingDA9062-A
Comm. InterfaceI2C
Function8-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated step-down DC/DC Converter Channels (#)4
LDOs4
Linear OutputYes
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ6600
Multi-Phase SupportYes
Output Current Max (A)8.5
Outputs (#)8
Parametric CategorySystem PMIC
Pitch (mm)0.5
Pkg. Type40-QFN
Switching Frequency (MHz)3 - 3
Switching Regulators4
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)4
VIN Range (V)2.8 - 5.5

Description

DA9062-A is a PMIC optimized for supplying systems with single- and dual-core processors, I/O, DDR memory, and peripherals. The target application range covers entry-level automotive In-Vehicle Infotainment (IVI) systems and FPGA-based applications including navigation and automotive telemetrics.

DA9062-A features four buck converters providing a total current of 8.5A. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All power switches are integrated, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Buck1 and Buck2 can be used in a 5A dual-phase configuration and Buck4 can be used as a DDR VTT supply. Four LDO regulators with programmable output voltage are integrated and provide up to 300mA each. DA9062-A is available in automotive AEC-Q100 Grade 2.