| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 40 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Advanced Features | Programmable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
| Automotive Rating | DA9061-A |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 7-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.8 |
| Input Voltage Range (V) | 2.8 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 3 |
| LDOs | 4 |
| Linear Output | Yes |
| Low-Noise/High PSRR Optimized Channels | 3 LDOs |
| MOQ | 6600 |
| Output Current Max (A) | 2.5 |
| Outputs (#) | 7 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Type | QFN |
| Processor Name | RZ T2M, i.MX 6Solo, i.MX 7Solo i.MX 6UL, Atlas VI, SAMA5D3 |
| Processor Supplier | Renesas, NXP, Qualcomm, Microchip |
| Product Type | MPU |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 3 - 3 |
| Switching Regulators | 3 |
| Temp. Range (°C) | -40 to +85°C |
| Total step-down DC/DC converter channels (#) | 3 |
| USB-Power Management | No |
| VIN Range (V) | 2.8 - 5.5 |
The DA9061 is a flexible, scalable system power management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and three high-current buck converters providing up to 2.5A per buck. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is also available in automotive AEC-Q100 Grade 2. High efficiency is achieved over a wide load range by automatically selecting pulse frequency modulation (PFM) or pulse width modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies.