Skip to main content
Renesas Electronics Corporation
PMIC Designed for Applications Requiring up to 6A Continuous Current

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:
Lead Count (#):40
Pkg. Dimensions (mm):
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Advanced FeaturesProgrammable Sequencing, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Automotive RatingDA9061-A
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function7-ch PMIC
GPIOs (#)5
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)3
LDOs4
Linear OutputYes
Low-Noise/High PSRR Optimized Channels3 LDOs
MOQ6860
Output Current Max (A)2.5
Outputs (#)7
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. TypeQFN
Processor NameRZ T2M, i.MX 6Solo, i.MX 7Solo i.MX 6UL, Atlas VI, SAMA5D3
Processor SupplierRenesas, NXP, Qualcomm, Microchip
Product TypeMPU
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)3 - 3
Switching Regulators3
Temp. Range (°C)-40 to +85°C
Total step-down DC/DC converter channels (#)3
USB-Power ManagementNo
VIN Range (V)2.8 - 5.5

Description

The DA9061 is a flexible, scalable system power management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes four LDOs with programmable output voltages providing up to 300mA and three high-current buck converters providing up to 2.5A per buck. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is also available in automotive AEC-Q100 Grade 2. High efficiency is achieved over a wide load range by automatically selecting pulse frequency modulation (PFM) or pulse width modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies.

Benefits

  • Enhanced energy saving techniques:
    • Dynamic voltage scaling (DVS)
    • Programmable power manager
  • Enhanced security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • 3MHz switching frequency avoiding the AM band
  • Package: QFN-40, 6mm x 6mm, 0.5mm pitch
  • Automotive Grade 2 version available - DA9061-A

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6UL
    • NXP i.MX 6ULL
    • NXP i.MX 7Solo