| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Function | 1-ch PMIC |
| Linear Output | No |
| Outputs (#) | 1 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
DA9053 is a quad buck PMIC subsystem with supply domain flexibility to support a wide range of multicore application processors including ARM multicore devices, associated peripherals and user interface functions.
Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for portable handheld, wireless and infotainment applications. Interfacing directly to a Li-Ion/Polymer battery pack, the high efficiency switching charger supports precise current/voltage charging as well as precharge and USB modes without processor interaction.