Skip to main content
Flexible High Power System PMIC with 1.8A Switching USB Power Manager Optimized for Automotive

Package Information

CAD Model: View CAD Model
Pkg. Type: VFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟
Pkg. Code:
Lead Count (#): 168
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 168
Additional Features ADC with touch screen IF, Boost with LED drivers, Charger, Backup battery charger, RTC
Automotive Rating Yes
Battery Interface Yes, integrated charger
Bus Voltage (Max) (V) 12
GPIOs (#) 16
Integrated Battery Charger 1.8
Integrated step-down DC/DC Converter Channels (#) 4
LDOs 10
Low-Noise/High PSRR Optimized Channels 6 LDOs
Output Current Max (A) 4
Parametric Category Multi-Channel Power Management ICs (PMICs)
Pkg. Type VFBGA 169 7 x 7 ㎟, VFBGA 169 11 x 11 ㎟
Published Yes
Step-up DC/DC converter Channels (#) 1
Total step-down DC/DC converter channels (#) 4
USB-Power Management Yes
VIN Range (V) 5.5 - 5.5

Description

The DA9053-A is a quad buck system Power Management IC (PMIC) with supply domain flexibility to support a wide range of multicore application processors including Arm® multicore devices, associated peripherals and user interface functions.

Combined with a switched-mode DC input/USB compatible charger, full power path management and multiple sleep modes, the device offers an energy-optimized solution suitable for automotive infotainment and telematics applications.

Benefits

  • Dual serial control interfaces with arbitration
  • Flexible autoboot and memory configurations
  • Variants to support DDR3 and LPDDR2 memory
  • AEC-Q100 Grade 3

Supported SoC PMIC Platforms

  • NXP® i.MX Processor Family
    • i.MX 6DualLite
    • NXP i.MX 6