Skip to main content
Renesas Electronics Corporation
Stereo Codec with Wideband Digital Hybrid Active Noise Cancellation

Package Information

CAD Model:View CAD Model
Pkg. Type:32-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):3.42 x 1.77
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. Type32-WLCSP
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
ADC SNR A-weighted support(dB) @ 48kHz95 @ 1.8V
Advanced FeaturesHybrid Active Noise Cancellation, Audio Processing Unit
Audio Interface4-wire
DAC SNR A-weighted support(dB) @ 48kHz115 @ 1.8V
Headphone Power Output2 x 30mW into 32Ω @ 1.8V
MOQ8000
Pitch (mm)0.4
Pkg. Dimensions (mm)3.42 x 1.77
Power Consumption During Playback6.9mW @ 1.8V
Power Consumption During Record2.9mW @ 1.8V
Qty. per Reel (#)8000
Temp. Range (°C)-40 to +105°C

Description

Renesas DA741x family is a high-performance, ultra-low power Hi-Fi codec with hybrid active noise cancellation (ANC) for hearables, and USB-C™ and Bluetooth® headphone, headset and hearable applications.

With high-performance playback and record paths, the DA741x family is designed for high dynamic range and minimum latency. Two integrated, individually operatable, digital signal processors are provided. The first, running at 192kHz, is dedicated to noise cancellation applications while the second, running at 48kHz or 192kHz, can perform music and voice processing such as equalization, limiting, mixing, beamforming, and gain control. A dedicated fast equalization (FEQ) path, operating at the digital microphone (DMIC) clock rate, delivers improved high-frequency noise cancellation with ultra-low latency. The device supports four ADCs which enables the use of up to four analog microphones (AMIC) or six digital microphones (DMIC).

The DA741x is a family of high-performance, ultra-low-power, Hi-Fi codecs for USB-C and Bluetooth headphone (HP), headset, or hearable applications. The family consists of two devices. The DA7414 supports stereo output and the DA7413 supports mono output. Both devices share the same driver and compatible with each other.