Skip to main content
Renesas Electronics Corporation
Low Power, Wide-Bandwidth Haptic Driver with Multiple I²C Addresses

Package Information

CAD Model:View CAD Model
Pkg. Type:12-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):1.35 x 1.75 (WLCSP)
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4500
Pitch (mm)0.4
Pkg. Dimensions (mm)1.35 x 1.75 (WLCSP)
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
MOQ4500
Pkg. Type12-WLCSP
Price (USD)$1.15171
Target applicationsSmartphones, Gaming, Wearables, Personal Medical, Touch Displays, Industrial Human-Machine Interfaces
Temp. Range (°C)-40 to +85°C

Description

The DA7281 haptic driver with multiple I2C addresses combines custom drive sequences (on- and off-resonance) at up to 1kHz. The DA7281 drives both ERM and LRA (narrow and wideband) actuators and tracks resonance up to 300Hz to provide highly complex click/vibration touch effects in a wide range of applications.

The DA7281 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.

The DA7281 differs from the DA7280 and DA7282 by using two of the original trigger input pins as I2C address pins, allowing up to four DA7281 devices to be used in the same system.

Benefits

  • Communicate with up to four DA7281s on the same I2C bus
  • Constant resonance frequency tracking through continuous current drive monitoring
  • Ultra-low power consumption meaning longer battery life
  • Only 0.75ms latency when responding from ultra-low power state
  • Drives LRAs off-resonance for custom effects, or dual-resonant systems for two-dimensional vibration
  • Enables wideband effects as well as supporting dual-resonant systems
  • Drives distinct haptic effects triggered by multiple inputs without the need to wake the host processor
  • Detects issues with motor automatically
  • Frequency, time, amplitude triplets to program the waveform
  • Quick and easy software development using the SmartCanvas™ GUI