| CAD Model: | View CAD Model |
| Pkg. Type: | 12-QFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3 x 3 (QFN) |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 6000 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3 x 3 (QFN) |
| Pb (Lead) Free | Yes |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| MOQ | 6000 |
| Pkg. Type | 12-QFN |
| Target applications | Smartphones, Gaming, Wearables, Personal Medical, Touch Displays, Industrial Human-Machine Interfaces |
| Temp. Range (°C) | -40 to +105°C |
The DA7281 haptic driver with multiple I2C addresses combines custom drive sequences (on- and off-resonance) at up to 1kHz. The DA7281 drives both ERM and LRA (narrow and wideband) actuators and tracks resonance up to 300Hz to provide highly complex click/vibration touch effects in a wide range of applications.
The DA7281 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.
The DA7281 differs from the DA7280 and DA7282 by using two of the original trigger input pins as I2C address pins, allowing up to four DA7281 devices to be used in the same system.