| CAD Model: | View CAD Model |
| Pkg. Type: | 12-QFN |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3 x 3 (QFN) |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 250 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3 x 3 (QFN) |
| Pb (Lead) Free | Yes |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| MOQ | 250 |
| Pkg. Type | 12-QFN |
| Price (USD) | $1.30804 |
| Target applications | Smartphones, Gaming, Wearables, Automotive, Personal Medical, Touch Displays, Industrial Human-Machine Interfaces |
| Temp. Range (°C) | -40 to +85°C |
The DA7280 high-definition (HD) haptic driver combines custom drive sequences, on- and off-resonance, at up to 1kHz. The DA7280 can drive both ERM and LRA (narrow and wideband) actuators and track resonance up to 300Hz to drive the most complex click/vibration touch effects in a wide range of applications.
The DA7280 combines very low idle current consumption (360nA) with low-latency trigger inputs to minimize the delay after button presses when an application process is in deep sleep.