| CAD Model: | View CAD Model |
| Pkg. Type: | 32-WLCSP |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 4.5 x 1.6 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| ADC SNR A-weighted support(dB) @ 48kHz | 90 @ 1.8V |
| Advanced Features | Advanced Accessory detection, polarity switching |
| Audio Interface | 2-wire |
| DAC SNR A-weighted support(dB) @ 48kHz | 100 @ 1.8V |
| Headphone Power Output | 2 x 70mW @ 2.5V |
| MOQ | 4500 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.5 x 1.6 |
| Pkg. Type | 32-WLCSP |
| Power Consumption During Playback | 3.4mW @ 1.8V |
| Power Consumption During Record | 2.75mW @ 1.8V |
| Price (USD) | $1.68653 |
| Qty. per Reel (#) | 4500 |
| Temp. Range (°C) | -40 to +85°C |
The DA7219 is an ultra-low power audio codec with Advanced Accessory Detection (AAD), which supports sample rates up to 96kHz at 24-bit resolution. It contains a mono microphone to Analog-to-Digital Converter (ADC) path and a stereo Digital-to-Analog Converter (DAC) to headphone (HP) path. AAD supports the detection and identification of 3-pole (headphone) and 4-pole (headset) jacks and allows the automatic pin order switching of MIC/GND on CTIA or OMTP headsets. It also supports automatic multiple button detection.

The AAD will detect a jack insertion/removal, detect the polarity of the jack (CTIA/OMTP), and will support the detection of impedance based buttons in parallel with the connected accessory microphone.