| CAD Model: | View CAD Model |
| Pkg. Type: | 34-WLCSP |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 4.54 x 1.66 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | CHINA |
| ADC SNR A-weighted support(dB) @ 48kHz | 90 @ 1.8V |
| Advanced Features | 5bd EQ, ALC, Noise gate, Beep generator |
| Audio Interface | 2-wire |
| DAC SNR A-weighted support(dB) @ 48kHz | 100 @ 1.8V |
| Headphone Power Output | 2 x 67mW @ 2.5V |
| MOQ | 4500 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.54 x 1.66 |
| Pkg. Type | 34-WLCSP |
| Power Consumption During Playback | 3.1mW @ 1.8V |
| Power Consumption During Record | 2.0mW @ 1.8V |
| Price (USD) | $1.83629 |
| Qty. per Reel (#) | 4500 |
| Temp. Range (°C) | -40 to +85°C |
The DA7212 is a high-performance, low-power audio codec with an enhanced hybrid Automatic Level Control (ALC) and a powerful speaker driver targeting wearable, portable, and embedded applications. It operates from a single supply and has an internal LDO that can be used to optimize power consumption.
The DA7212 audio codec has exceptionally low always-on power consumption (650µW) which can extend the battery life of portable devices – including wearable devices - in an "always-on" mode enabling constant tracking and instant recognition of voice commands.
It integrates an enhanced hybrid ALC that offers faster reaction times and finer gain resolution to maintain a consistent audio quality level when recording.